IESNA:LM-63-2002
[TEST]P1337447
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R259827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]176
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
7.6 11.7 18.9 29.6 81.6 202.8 380.6 574.7 712.8 753.2
778.8 804.6 823.7 837.3 850.3 859.6 869.7 875.7 879.7 876.4
869.3 852.1 830.4 801.8 771.8 727.6 681.8 634.5 560.3 371.4
191.5 76 20.5 8.7 1.8 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.6 11.8 18.9 29.4 80.5 196.2 367 561.6 698.9 739.3
770.6 792.3 813.3 827.8 839.9 849.1 857.5 864.2 866 862.1
852.4 837.8 816.1 787.7 753.1 715 670.1 615.1 545.5 357.6
182.8 74.6 20.7 8.9 2 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.6 11.3 18.1 29.1 79 180.6 342.7 527.9 667.4 705.9
734.8 758.8 774.4 787.2 797.9 805.3 810.4 815.6 815.1 809.9
800.7 784.1 761.4 735.8 703.5 660 616.4 562.1 488.9 298.2
148.4 67.3 19.4 8.5 2.1 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.6 11.7 17.9 28.2 70.1 162.9 307.2 474.1 610.2 650.8
681.3 702.3 718.6 729.6 736 739.8 741.9 744.2 741.7 734.8
722.9 706.8 685.2 655.2 623.2 574.4 525.3 462.4 386.9 209.9
109.9 58.1 17.9 8 2.3 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.6 11.3 17.6 26.6 60.1 140.2 260.9 405.9 536.5 573.3
602.3 624.5 639.9 650.3 655.7 656 654 649.9 644.5 635.8
620.2 599.9 572.6 536.5 488 435.6 377.2 315.9 261.4 138.9
78.8 44.8 16.3 7.2 2.6 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.6 11.2 16.9 25 51.2 116.4 208.9 326 429.9 466.4
495.6 517.3 530.6 537.8 540.1 537.3 530.7 519.7 507.9 492.5
472.6 445.7 410.9 369 321.4 275.7 230.6 193.1 156.5 91.5
56.2 33.3 15.3 5.4 2.3 0.5 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
7.6 11 16.3 23.3 43.5 93.1 164.5 247.5 325.8 350.9
372.4 388.4 397.7 400.7 397.9 390.3 379.5 363.7 344.8 325.5
305.4 279.3 247.6 215 180 154.5 129.4 108.9 92.8 61.3
39.4 21.5 9 3.6 1.5 0.3 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
7.6 10.2 14 18.2 23.5 38.3 62.1 82.3 96.7 99.2
100.3 99.5 97.4 94.1 90.5 85.6 80.3 74.1 68.8 62.2
56.8 51.6 46.1 41.4 36 31 26.3 22 16.7 6.6
4.1 1.8 0.5 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.6 8.9 10 11 11.8 12.2 11.8 11 10.3 9.9
9.5 9.2 8.7 8.2 7.7 7.2 6.9 6.1 5.3 4.3
3.1 2.1 1.8 1.5 1.1 0.8 0.7 0.3 0.3 0
0 0 0 0.2 0.2 0.2 0.3 0.3 0.3 0.5
0.5 0.5 0.5 0.3 0.3 0.3 0.3 0.3 0
7.6 7.6 7.1 6.6 5.7 4.8 3.9 3.3 2.5 2.1
2 1.6 1.5 1.3 1.1 1 0.8 0.5 0.5 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.5 0.5 0.7 0.7
0.7 0.7 0.5 0.5 0.5 0.5 0.5 0.5 0
7.6 6.2 4.9 3.8 2.8 2 1.5 1 0.5 0.3
0.3 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.3 0.3 0.5 0.5 0.7 0.7 0.7
0.7 0.5 0.5 0.5 0.3 0.3 0.3 0.3 0
7.6 5.3 3.6 2.5 1.6 1.1 0.7 0.3 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.3 0.3 0.5 0.5 0.7 0.7 0.7 0.8 0.8
0.7 0.7 0.5 0.5 0.3 0.3 0.2 0.2 0
7.6 4.8 3.1 2 1.3 0.7 0.5 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.3 0.5 0.7 0.7 0.8 0.8 0.8 1 1 1
0.8 0.8 0.7 0.5 0.5 0.3 0.2 0.2 0
7.6 4.6 2.8 1.8 1.1 0.7 0.5 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.3
0.5 0.7 0.7 0.8 0.8 1 0.8 1 1 1
1 0.8 0.7 0.7 0.5 0.3 0.2 0.2 0
